SBOSAH8B February 2024 – May 2024 TLV9051-Q1 , TLV9052-Q1
PRODMIX
The TLV905x-Q1 family features 5MHz bandwidth and very high slew rate of 15V/µs with only 330µA of supply current per channel, providing excellent AC performance at very low-power consumption. DC applications are well served with a very low input noise voltage of 15nV/√ Hz at 10kHz, low input bias current, and a typical input offset voltage of 0.33mV.