SBOSAI0A December 2023 – May 2024 OPA310-Q1
PRODMIX
The OPAx310-Q1 devices have one functional mode. These devices are powered on as long as the power-supply voltage is between 1.5V (±0.75V) and 5.5V (±2.75V).
The OPAx310-Q1S devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Shutdown Function for more information.