SBOSAI0B December 2023 – September 2024 OPA310-Q1
PRODMIX
Designed as a micro-power, high output current operational amplifier, the OPAx310-Q1 delivers a robust output drive capability. A class AB output stage with common-source transistors is used to achieve full rail-to-rail output swing capability. At room temperature and for resistive loads up to 2kΩ, the output swings to within a maximum of 20mV of either supply rail at 5.5V power supply. Different load conditions change the ability of the amplifier to swing close to the rails.