SBOSAI0B December   2023  – September 2024 OPA310-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Single Channel
    5. 5.5 Thermal Information for Dual Channel
    6. 5.6 Thermal Information for Quad Channel
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Rail-to-Rail Input
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 Capacitive Load and Stability
      5. 6.3.5 Overload Recovery
      6. 6.3.6 EMI Rejection
      7. 6.3.7 ESD and Electrical Overstress
      8. 6.3.8 Input ESD Protection
      9. 6.3.9 Shutdown Function
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 OPAx310-Q1 Low-Side, Current Sensing Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4.     Trademarks
    5. 8.4 Electrostatic Discharge Caution
    6. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating ambient temperature range (unless otherwise noted) (1)
MIN MAX UNIT
Supply voltage, VS = (V+) – (V–) Supply voltage, VS = (V+) – (V–) 0 7 V
Signal input pins Common-mode voltage (2) (3)  – 0.5 6.0 V
Differential voltage (2) (3) ±6.0 V
Current (3) –10 10 mA
Output short-circuit (4) Continuous
Operating ambient temperature, TA –55 150 °C
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Rating may cause permanent device damage. Absolute Maximum Rating do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Condition. If used outside the Recommended Operating Condition but within the Absolute Maximum Rating, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins can swing beyond (V+) as long as they stay with in 6.0V. No diode structure from input pins to (V+).
Input pins are diode-clamped to (V–). Input signals that 0.3V below (V–) must be current-limited to 10mA or less. 
Short-circuit to ground, one amplifier per package.