SBOSAI6 June 2024 THS6232
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-signal bandwidth | AV = 5V/V, RF = 1.5kΩ, VO = 2VPP | 75 | MHz | |||
AV = 10V/V, RF = 1.24kΩ, VO = 2VPP | 60 | ||||||
AV = 15V/V, RF = 1kΩ, VO = 2VPP | 55 | ||||||
0.1dB bandwidth flatness | 2 | MHz | |||||
LSBW | Large-signal bandwidth | VO = 16VPP | 45 | MHz | |||
SR | Slew rate (20% to 80%) | VO = 16V step | 1200 | V/µs | |||
Rise and fall time (10% to 90%) | VO = 2VPP | 4 | ns | ||||
HD2 | 2nd-order harmonic distortion | AV = 10V/V, VO = 2VPP, RL = 50Ω |
Full bias, f = 1MHz | –88 | dBc | ||
Mid bias, f = 1MHz | –85 | ||||||
Low bias, f = 1MHz | –84 | ||||||
Ultra-low bias, f = 1MHz | –83 | ||||||
Full bias, f = 10MHz | –53 | ||||||
Mid bias, f = 10MHz | –51 | ||||||
Low bias, f = 10MHz | –50 | ||||||
Ultra-low bias, f = 10MHz | –47 | ||||||
HD3 | 3rd-order harmonic distortion | AV = 10V/V, VO = 2VPP, RL = 50Ω |
Full bias, f = 1MHz | –99 | dBc | ||
Mid bias, f = 1MHz | –90 | ||||||
Low bias, f = 1MHz | –85 | ||||||
Ultra-low bias, f = 1MHz | –73 | ||||||
Full bias, f = 10MHz | –59 | ||||||
Mid bias, f = 10MHz | –51 | ||||||
Low bias, f = 10MHz | –45 | ||||||
Ultra-low bias, f = 10MHz | –36 | ||||||
en | Differential input voltage noise | f ≥ 1MHz, input-referred | 5 | nV/√Hz | |||
in+ | Noninverting input current noise | f ≥ 1MHz, each amplifier | 53 | pA/√Hz | |||
in– | Inverting input current noise | f ≥ 1MHz, each amplifier | 235 | pA/√Hz | |||
DC PERFORMANCE | |||||||
ZOL | Open-loop transimpedance gain | 4 | GΩ | ||||
Input offset voltage (each amplifier) | ±7 | mV | |||||
Input offset voltage matching | Amplifier A to B | ±0.1 | mV | ||||
Noninverting input bias current | ±30 | µA | |||||
Inverting input bias current | ±90 | µA | |||||
INPUT CHARACTERISTICS | |||||||
Common-mode input voltage | Each input with respect to midsupply | ±2.6 | V | ||||
CMRR | Common-mode rejection ratio | Each input | 80 | dB | |||
Noninverting differential input impedance | 10 || 1.5 | kΩ || pF | |||||
Inverting input resistance | 90 | Ω | |||||
OUTPUT CHARACTERISTICS | |||||||
VO | Output voltage swing |
RL = 100Ω, RS = 0Ω | ±10.5 | V | |||
RL = 50Ω, RS = 0Ω | ±9.5 | ||||||
RL = 25Ω, RS = 0Ω | ±8 | ||||||
IO | Output current (sourcing and sinking) | RL = 25Ω, RS = 0Ω, based on VO specification | ±310 | mA | |||
Short-circuit output current | 0.55 | A | |||||
ZO | Closed-loop output impedance | f = 1MHz, differential | 0.015 | Ω | |||
POWER SUPPLY | |||||||
IS+ | Quiescent current | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 25 | mA | |||
Mid bias (BIAS-1 = 1, BIAS-2 = 0) | 19.5 | ||||||
Low bias (BIAS-1 = 0, BIAS-2 = 1) | 15 | ||||||
Ultra-low bias (BIAS-1 = 0, BIAS-2 = 1, IADJ = float) | 10 | ||||||
Bias off (BIAS-1 = 1, BIAS-2 = 1) | 0.45 | ||||||
Current through DGND pin | Full bias (BIAS-1 = 0, BIAS-2 = 0) | 0.15 | mA | ||||
+PSRR | Positive power-supply rejection ratio | Differential | 90 | dB | |||
–PSRR | Negative power-supply rejection ratio | Differential | 90 | dB | |||
BIAS CONTROL | |||||||
Bias control pin voltage | With respect to DGND, |
0 | 3.3 | Vs+ | V | ||
Bias control pin logic threshold | Logic 1, with respect to DGND, |
2.1 | V | ||||
Logic 0, with respect to DGND, |
0.8 | ||||||
Bias control pin current(1) | BIAS-1, BIAS-2 = 0.5V (logic 0) | –7 | µA | ||||
BIAS-1, BIAS-2 = 3.3V (logic 1) | 7 | nA | |||||
Open-loop output impedance | Off bias (BIAS-1 = 1, BIAS-2 = 1) | 245 || 20 | MΩ || pF |