SBOSAJ3 June   2024 TLV9104-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Quad Channel
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 EMI Rejection
      2. 6.3.2 Phase Reversal Protection
      3. 6.3.3 Thermal Protection
      4. 6.3.4 Capacitive Load and Stability
      5. 6.3.5 Common-Mode Voltage Range
      6. 6.3.6 Electrical Overstress
      7. 6.3.7 Overload Recovery
      8. 6.3.8 Typical Specifications and Distributions
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Low-Side Current Measurement
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI (Free Software Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The TLV910x-Q1 family (TLV9101-Q1, TLV9102-Q1, and TLV9104-Q1) is a family of 16V general purpose operational amplifiers. This family offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300µV, typical), low offset drift (±0.6µV/°C, typical), and 1.1MHz bandwidth.

Wide differential and common-mode input-voltage range, high output current (±80mA, typical), high slew rate (4.5V/µs, typical), and low power operation (115µA, typical)make the TLV910x-Q1 a robust, low-power, high-performance operational amplifier for automotive applications.

The TLV910x-Q1 family of op amps is available in several packages, and is specified from –40°C to 125°C.

Device Information
PART NUMBER (1) CHANNEL COUNT PACKAGE PACKAGE SIZE (4)
TLV9101-Q1(2) Single DBV (SOT-23, 5(3) 2.9mm × 2.8mm
DCK (SC70, 5)(3) 2mm × 2.1mm
TLV9102-Q1(2) Dual D (SOIC, 8)(3) 4.9mm × 6mm
DGK (VSSOP, 8)(3) 3mm × 4.9mm
TLV9104-Q1 Quad D (SOIC, 14)(3) 8.65mm × 6mm
PW (TSSOP, 14) 5mm × 6.4mm
For all available packages, see Section 10.
This device is preview only.
This package is preview only.
The package size (length × width) is a nominal value and includes pins, where applicable.

TLV9104-Q1 TLV910x-Q1 in a Single-Pole, Low-Pass Filter TLV910x-Q1 in a Single-Pole, Low-Pass Filter