SBOSAJ4 June 2024 TLV9304-Q1
PRODMIX
The TLV930x-Q1 family (TLV9301-Q1, TLV9302-Q1, and TLV9304-Q1) is a family of 40V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5mV, typical), low offset drift (±2µV/°C, typical), and 1MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±60mA), and high slew rate (3V/µs) make the TLV930x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV930x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
---|---|---|---|
TLV9301-Q1(4) | Single | DBV (SOT-23, 5)(3) | 2.9mm × 2.8mm |
DCK (SC70, 5)(3) | 2mm × 2.1mm | ||
TLV9302-Q1(4) | Dual | D (SOIC, 8)(3) | 4.9mm × 6mm |
PW (TSSOP, 8)(3) | 3mm × 6.4mm | ||
TLV9304-Q1 | Quad | D (SOIC, 14)(3) | 8.65mm × 6mm |
PW (TSSOP, 14) | 5mm × 6.4mm |