Modern in-vitro diagnostics (IVD) systems are testing systems designed to analyze biological samples from a patient to determine a wide range of conditions, diseases, and ailments. IVD systems are commonly found in both research and clinical applications. The above block diagram and following considerations outline important components and specifications to maximize IVD design performance.
For more information about ADC selection within an IVD system, see Precision ADCs for In-Vitro Diagnostics.
Parameter | LMH13000 |
---|---|
Power Supply (V) | 3 - 5.5 |
Rise Time (typ) (ns) | 1 |
Continuous Output Current (max) (A) | 1 |
Pulsed Output current (max) (A) | 5 |
Pulsed Train Speed (typ) (MHz) | 250 |
Control Interface | LVDS, TTL, CMOS Logic |
Features | Thermal Shutdown, Power-Down, Low and High Output Current Modes |
Parameter | ||||
---|---|---|---|---|
Supply Voltage Range | 2.2 - 5.5 | 4.75 - 27 | 6 - 12.6 | 6 - 13 |
Gain Bandwidth Product (MHz) | 50 | 70 | 250 | 2700 |
Quiescent Current, IQ (typ) (mA) | 0.9 | 3.7 | 16 | 27.7 |
Slew Rate (typ) (V/µs) | 24 | 200 | 750 | 1400 |
Rail-to-Rail | In to V-, Out | In, Out | No | No |
Input Bias Current, IBIAS (max) (pA) | 10 | 20 | 20 | 25 |
Input Offset Voltage, VOS (max) (mV) | 0.6 | 0.5 | 0.25 | 1.25 |
Offset Voltage Drift (typ) (µV/°C) | 0.3 | 2.5 | 1 | 3 |
Voltage Noise at Flatband (typ) (nV/√Hz) | 3.8 | 6.3 | 5.3 | 2.2 |
Operating Temperature Range (°C) | -40 to 125 | -40 to 125 | -40 to 85 | -40 to 125 |
Channel Count Variants | Dual - OPA2607 | Dual - OPA2810 | --- |
Parameter | THS4561 | THS4551 | THS4541 |
---|---|---|---|
Supply Voltage Range | 2.85 - 12.6 | 2.7 - 5.4 | 2.7 - 5.4 |
Gain Bandwidth Product (MHz) | 60 | 135 | 850 |
Quiescent Current, IQ (typ) (mA) | 0.78 | 1.35 | 10.1 |
Slew Rate (typ) (V/µs) | 230 | 220 | 1500 |
Rail-to-Rail | In to V-, Out | In to V-, Out | In to V-, Out |
Input Offset Voltage, VOS (max) (mV) | 0.25 | 0.175 | 0.45 |
Offset Voltage Drift (typ) (µV/°C) | 0.5 | 0.45 | 0.5 |
Voltage Noise at Flatband (typ) (nV/√Hz) | 4 | 3.3 | 2.2 |
Operating Temperature Range (°C) | -40 to 125 | -40 to 125 | -40 to 125 |
Parameter | |||
---|---|---|---|
Resolution (Bits) |
24 |
18 |
16 |
Sampling Rate (max) (kSPS) |
400 |
2000 |
250 |
Channel Count |
1 |
2 |
8 |
Interface Type |
SPI |
Serial LVDS |
SPI |
SNR (dB) |
110 |
94 |
86 |
Power Consumption (typ) (mW) |
18.6 |
360 |
4 |
Architecture |
Delta-Sigma |
SAR |
SAR |