SBOU024C august 2004 – july 2023 PGA309
There are two digital interfaces on the PGA309. The PRG pin uses a One-Wire, UART-compatible interface, with bit rates from 4.8kbits/s (4800 baud) to 38.4kbits/s (38400 baud). The SDA and SCL pins together form an industry standard Two-Wire interface at clock rates from 1kHz to 400kHz. The external EEPROM uses the Two-Wire interface for programming and reading. Communication to the PGA309 internal registers can be conducted through either digital interface, One-Wire or Two-Wire. Additionally, the external EEPROM can be programmed either through the PGA309 One-Wire interface pin, PRG, or by direct connection to the SDA and SCL lines of the Two-Wire interface.