SBOU024C august 2004 – july 2023 PGA309
The PGA309 circuit configuration in Figure 7-1 is used in the PGA309EVM (Evaluation Module) to check proper functionality of the PGA309. Table 7-1 details the desired configuration for the PGA309. The Gain and Offset Scaling are shown in Example7-1. Figure 7-2 shows how the internal PGA309 16-bit data is mapped into the external EEPROM 8-bit address locations. The external EEPROM values are displayed in Table 7-2, which also details how Checksum1 and Checksum2 are computed for this example.
Parameter | Desired Setting | Comments |
---|---|---|
VDIFF | 0V to 33.67mV | Adjust RTEST from 0Ω to 20Ω |
VREF | 4.096V | Use Internal PGA309 Reference |
VEXC | 3.4V | Use Linearization Circuit, Range 0 (KEXC = 0.83), Lin DAC = 0 |
Coarse Offset | −3.277mV | |
Front-End PGA Gain | 64 | |
Gain DAC | 1 | |
Output Amplifier Gain | 2.4 | |
Zero DAC | 100mV | |
Over-Scale | 3.876V | |
Under-Scale | 0.245V | |
VOUT Ideal | −0.263V to +4.908V | With Over-Scale and Under-Scale Disabled |
VOUT Final | 0.245V to 3.876V | With Over-Scale and Under-Scale Enabled |
Fault Detection | External Comparators | Enable |
Fault Detect Polarity | Positive | |
Internal Comparators | Disable | |
Temperature ADC | Internal Mode | |
Output Enable Counter | Set To All Zeroes | |
EEPROM Temperature Coefficients | Set so all temperatures ≤ +128°C use same Gain DAC and Zero DAC settings |