SBOU074E january 2009 – july 2023 INA219
Figure 2-1 shows the system setup for the INA219EVM. The PC runs software that communicates with the SM-USB-DIG Platform. The SM-USB-DIG Platform generates the analog and digital signals used to communicate with the INA219_Test_Board. Users can connect the INA219_Test_Board to the system and monitor the power, current, and voltage of the system under test conditions.