SBOU074E january 2009 – july 2023 INA219
The INA219 power supply (VS) operates in the range of 3 V to 5.5 V (see the INA219 product data sheet). The default jumper position provides 5 V to the INA219 from the SM-USB-DIG Platform. The power from the SM-USB-DIG Platform can be changed to 3 V using JUMP9.
Another option is to connect power to the INA219 power supply (VS) using an external power supply. In this case, connect power to the T3 terminal block and set JMP1 to the Vs_EXT position. The INA219 power supply (VS) operates in the range of 3 V to 5.5 V; do not operate outside of this range.