SBOU079D july 2009 – july 2023 INA220 , INA220-Q1
Table 2-1 lists the different signals connected to J1 on the INA220_Test_Board. This table also lists the signals connected to pins on J1 that are not used on the INA220_Test_Board.
J1 PIN | SIGNAL | INA220 PIN |
---|---|---|
1 | NC | No connection |
2 | NC | No connection |
3 | NC | No connection |
4 | NC | No connection |
5 | NC | No connection |
6 | NC | No connection |
7 | NC | No connection |
8 | NC | No connection |
9 | I2C_SCK | No connection |
10 | I2C_SDA2 | No connection |
11 | NC | No connection |
12 | I2C_SCK_ISO | I2C clock signal (SCL) channel 1; can be disconnected using a switch |
13 | I2C_SDA_ISO | I2C data signal (SDA) channel 1; can be disconnected using a switch |
14 | NC | No connection |
15 | NC | No connection |
16 | NC | No connection |
17 | VDUT | Switched 3-V or 5-V power. Note that when power is switched off, the digital I/O is also switched off. |
18 | VCC | No connection |
19 | NC | No connection |
20 | NC | No connection |
21 | GND | Common or ground connection for power |
22 | SPI_SCK | No connection |
23 | SPI_CS1 | No connection |
24 | SPI_DOUT | No connection |
25 | SPI_DIN1 | No connection |