SBOU113A June   2011  – January 2023

 

  1.   INA226EVM Rev A Model User's Guide and Software Tutorial
  2. 1Trademarks
  3. 2Overview
    1. 2.1 INA226EVM Kit Contents
    2. 2.2 Related Documentation from Texas Instruments
  4. 3INA226EVM Hardware Setup
    1. 3.1 Theory of Operation for INA226 Hardware
    2. 3.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 3.2.1 Theory of Operation for SM-USB-DIG Platform
  5. 4INA226EVM Hardware
    1. 4.1 Electrostatic Discharge Warning
    2. 4.2 Connecting the Hardware
    3. 4.3 Connecting Power
    4. 4.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 4.5 INA226EVM Default Jumper Settings
    6. 4.6 INA226EVM Features
      1. 4.6.1 J2: I2C VS Control Setting
      2. 4.6.2 J3/J4: I2C Address Hardware Setting (A0)
      3. 4.6.3 J5/J6: I2C Address Hardware Setting (A1)
      4. 4.6.4 External I2C Lines and Terminal Block T1
      5. 4.6.5 VIN+/VIN– Input Filter (R1, R2, and C1)
      6. 4.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  6. 5INA226EVM Software Setup
    1. 5.1 Hardware Requirements
    2. 5.2 Software Installation
  7. 6INA226EVM Software Overview
    1. 6.1 Starting the INA226EVM Software
    2. 6.2 Configuring the INA226EVM Software
      1. 6.2.1 I2C Address Selection
      2. 6.2.2 Configure Operating Mode
      3. 6.2.3 Set Conversion Times
      4. 6.2.4 Set Configuration Register
      5. 6.2.5 Configuring the Alert Pin
    3. 6.3 Using the INA226EVM Software
      1. 6.3.1 INA226 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 6.3.2 Calculation and Theory of Operation
      3. 6.3.3 Register Tab
      4. 6.3.4 Graph Tab
      5. 6.3.5 Auto-Write and the Supply Voltage
  8. 7INA226EVM Documentation
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  9. 8Revision History

J5/J6: I2C Address Hardware Setting (A1)

Jumpers J5 and J6 are used to set the hardware setting for the A1 I2C address pin on the INA226. Using J3, the A1 address can be set to either a logic '1' or a logic '0'. Using J4, the A1 address can be set to either the SCL or SDA communication line. Make sure to only have either J5 or J6 connected individually; failure to keep these lines separate can lead to board shorts and problems with the I2C communication lines. See Section 6.2.1 on how to configure the INA226EVM software to match the J5/J6 hardware setting.