SBOU113A June 2011 – January 2023
Figure 3-1 shows the overall system setup for the INA226EVM. The PC runs software that communicates with the SM-USB-DIG Platform. The SM-USB-DIG Platform generates the analog and digital signals used to communicate with the INA226 test board. Connectors on the INA226EVM test board allow the user to connect to the system under test conditions and monitor the power, current, and voltage.