SBOU124B march   2012  – july 2023 INA230

 

  1.   1
  2.   INA230EVM Evaluation Board and Software Tutorial
  3.   Trademarks
  4. 1Overview
    1. 1.1 INA230EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  5. 2INA230EVM Hardware
    1. 2.1 Theory of Operation for INA230 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 Theory of Operation for SM-USB-DIG Platform
  6. 3INA230EVM (Rev A) Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Connecting the Hardware
    3. 3.3 Connecting Power
    4. 3.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 3.5 INA230EVM Default Jumper Settings
    6. 3.6 INA230EVM Features
      1. 3.6.1 J2: I2C VS Control Setting
      2. 3.6.2 J3 and J4: I2C Address Hardware Setting (A0)
      3. 3.6.3 J5 and J6: I2C Address Hardware Setting (A1)
      4. 3.6.4 External I2C Lines and Terminal Block T1
      5. 3.6.5 VIN+ and VIN– Input Filter (R1, R2, and C1)
      6. 3.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  7. 4INA230EVM Software Setup
    1. 4.1 Operating Systems for the INA230EVM Software
    2. 4.2 Software Installation
  8. 5INA230EVM Software Overview
    1. 5.1 Starting the INA230EVM Software
    2. 5.2 Configuring the INA230EVM Software
      1. 5.2.1 I2C Address Selection
      2. 5.2.2 Configure Operating Mode
      3. 5.2.3 Set Conversion Times
      4. 5.2.4 Set Configuration Register
      5. 5.2.5 Configuring the Alert Pin
    3. 5.3 Using the INA230EVM Software
      1. 5.3.1 INA230 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 5.3.2 Calculation and Theory of Operation
      3. 5.3.3 Register Tab
      4. 5.3.4 Graph Tab
      5. 5.3.5 Auto-Write and the Supply Voltage
  9. 6INA230EVM Documentation
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  10. 7Revision History

Configuring the Alert Pin

The Alert Pin from the INA230 allows the user to set limits that monitor the registers and trigger a flag when they are exceeded. The user can change the register that is monitored by selecting the desired alert configuration as shown in Figure 5-8. The value considered is compared to the Alert Limit box. This Alert Limit box modifies the functionality based on the selected configuration. It is important to note that the INA230 Alert pin is set to active low by default.

GUID-5710DC54-F7E4-41FA-81A4-E618660EC1E8-low.gifFigure 5-8 Configuring the Alert Pin

In addition to the INA230EVM software alert configuration, the Alert Configuration box includes the Conversion Ready button that allows for a special functionality on the Alert pin. When the INA230 completes the conversions for its current operation, the device triggers the Alert pin and notifies the user that another conversion can be performed. In most cases, the INA230 conversion ready flag is not visible because of the speed of the INA230 conversion process.