SBOU124B march 2012 – july 2023 INA230
Figure 2-1 shows the overall system setup for the INA230EVM. The PC runs software that communicates with the SM-USB-DIG Platform. The SM-USB-DIG Platform generates the analog and digital signals used to communicate with the INA230 test board. Users can connect the INA230EVM test board to the system and monitor the power, current, and voltage of the system under test conditions.