SBOU124B march 2012 – july 2023 INA230
The INA230EVM software allows users to customize the board level voltage, regulated by the SM-USB-DIG. By selecting either 3.3 V or 5 V, the user can designate the operating voltage of the device.
The software also includes an Auto-Write feature shown in Figure 5-13, which is enabled by default. This feature automatically updates the register table whenever a change is made. When this feature is enabled, the Write All Registers button serves little purpose and is only used as an alternative to when Auto-Write is disabled.