SBOU180B november 2016 – july 2023 INA260
To protect against voltage transients that may exceed the absolute maximum ratings, TI highly recommends installing the TVS devices (D3 and D4, as shown in Figure 1-2) with a minimum power rating of 1000 W to clamp the input voltages to less than 36 V.