SBOU180B november 2016 – july 2023 INA260
Table 5-1 lists the bill of materials for the INA260EVM.
NO. | REF DES | DESCRIPTION | VENDOR OR MANUFACTURER | PART NUMBER |
---|---|---|---|---|
1 | C2 | CAP, CERM, 1 µF, 50 V, +/- 10%, X7R, 0805 | MuRata | GRM21BR71H105KA12L |
2 | D1, D2 | LED, Green, SMD | Kingbright | APT2012LZGCK |
3 | J1 | Header, 2.54mm, 3x1, Tin, TH | Harwin Inc | M20-9990345 |
4 | J4, J5 | Header, 50mil, 4x2, Gold, SMT | Amphenol FCI | 20021121-00008C4LF |
5 | J6 | Receptacle, 50mil, 10x1, Gold, R/A, TH | Mill-Max | 851-43-010-20-001000 |
6 | R1, R2, R3, R4 | RES, 10.0 k, 1%, 0.125 W, 0805 | Vishay-Dale | CRCW080510K0FKEA |
7 | R5, R6 | RES, 49.9, 1%, 0.125 W, 0805 | Vishay-Dale | CRCW080549R9FKEA |
8 | T1, T2 | Terminal 50A Lug | Panduit | CB35-36-CY |
9 | TP1, TP3, TP4, TP5, TP6 | Test Point, Miniature, SMT | Keystone | 5015 |
10 | U1 | Integrated Shunt High-Side or Low-Side Measurement, Bi-Directional Current and Power Monitor with I2C Compatible Interface, PW0016A | Texas Instruments | INA260AIPWR |