SBOU180B november 2016 – july 2023 INA260
The INA260 is a high- or low-side current sensor, power, and voltage monitor with a 2-mΩ precision integrated shunt resistor and I2C interface. The INA260 offers programmable conversion times and averaging modes that enable high resolution measurements of the current, voltage, and power dissipation of the monitored source.
The INA260EVM-PDK, which consists of the INA260EVM and SM-USB-DIG controller board, is a platform used to evaluate the features and performance of the INA260 under various signal and supply conditions. This document gives a general overview of the INA260EVM-PDK and describes the features and functions to consider when using this evaluation module.