SBOU187A april 2017 – april 2023 INA233
The Configuration Register settings control the operating modes for the device. This register controls the conversion time settings for both the shunt and bus voltage measurements as well as the averaging mode used. The operating mode that controls what signals are selected to be measured is also programmed in the Configuration Register. The Device Configuration tab of the INA233EVM GUI allows the user to set the averaging mode (AVG[2:0]), Vbus conversion time (VBUSCT[2:0]), Vshunt conversion time(VSHCT[2:0]) and operating mode (MODE[2:0]).