SBOU187A april 2017 – april 2023 INA233
Figure 2-1 shows the overall system setup for the INA233EVM. The PC runs software that communicates with the SM-USB-DIG Platform. The SM-USB-DIG Platform generates the analog and digital signals used to communicate with the INA233 test board. Connectors on the INA233EVM test board allow the user to connect to the system under test conditions and monitor the power, current, and voltage.