SBOU192
July 2017
DIYAMP-SC70-EVM
Trademarks
1
Introduction
1.1
DIYAMP-SC70-EVM Kit Contents
1.2
EVM Features
1.3
List of Circuits on the EVM
2
Hardware Setup
2.1
EVM Circuit Locations
2.2
EVM Assembly Instructions
3
Schematic and PCB Layout
3.1
Schematic PCB Drawing
3.2
Single-Supply, Multiple Feedback Filter
3.3
Single-Supply, Sallen-Key Filter
3.4
Single-Supply, Non-Inverting Amplifier
3.5
Single-Supply, Inverting Amplifier
3.6
Difference Amplifier
3.7
Dual-Supply, Multiple Feedback Filter
3.8
Dual-Supply, Sallen-Key Filter
3.9
Inverting Comparator
3.10
Non-Inverting Comparator
3.11
Riso With Dual Feedback
3.12
Dual-Supply, Non-Inverting Amplifier
3.13
Dual-Supply, Inverting Amplifier
4
Connections
4.1
Inputs and Outputs
4.2
Power
4.3
Enable and Disable Feature
5
Bill of Materials and Reference
5.1
Bill of Materials
5.2
Reference
1.1
DIYAMP-SC70-EVM Kit Contents
Table 1
details the contents included in the DIYAMP-SC70-EVM kit.
Table 1.
DIYAMP-SC70-EVM Kit Contents
Item
Description
Quantity
DIYAMP-SC70-EVM
PCB
1
Header Strip
100 mil (2.54 mm) spacing, 32 position, through hole
2