SBOU209B August 2019 – August 2021 TMCS1100 , TMCS1100-Q1
The TMCS1100 Hall-effect current sense amplifier (also called an isolated current-sense amplifier) senses magnetic flux generated from current passing through the lead frame at common-mode voltages from 0 VDC to 600 VDC, independent of the supply voltage. Four fixed gains are available: 50 mV/A, 100 mV/A, 200 mV/A, and 400 mV/A. These devices operate from a single 3-V to 5.5-V power supply, drawing a maximum of 5 mA of supply current per amplifier channel. The TMCS1100 is currently available in an 8-pin, SOIC, surface-mount package. Table 2-1 lists the available gain options.
Product | Gain |
---|---|
TMCS1100A1 | 50 mV/A |
TMCS1100A2 | 100 mV/A |
TMCS1100A3 | 200 mV/A |
TMCS1100A4 | 400 mV/A |