SBOU227A September   2019  – November 2023 ALM2402F-Q1

 

  1.   1
  2.   ALM2402F-Q1 Evaluation Module
  3.   Trademarks
  4. 1Introduction
  5. 2EVM Circuit Description
  6. 3Jumper Settings
  7. 4Power-Supply Connections
  8. 5Input and Output Connections
  9. 6Modifications
  10. 7Schematic, PCB Layout, and Bill of Materials
    1. 7.1 Schematic
    2. 7.2 PCB Layout
    3. 7.3 Bill of Materials
  11. 8Revision History

Modifications

By default, the ALM2402FQ1EVM is populated with both amplifiers set to the inverting configuration. However, for flexibility, the PCB layout has additional unpopulated passive component footprints, and additional input connections. These additional component footprints in the layout allow the user to change the ALM2402FQ1 circuit to other common configurations, such as the buffer and noninverting amplifier configurations. For a full schematic of the ALM2402FQ1EVM, see Figure 7-1.