SBOU229A August   2019  – April 2022 THS6222

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 IREF Pin Connection
    3. 3.3 Optional VCM Pin Connection
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Related Documentation
  8. 7Revision History

Bill of Materials

Table 5-1 lists the EVM BOM.

Table 5-1 Bill of Materials
DesignatorQtyValueDescriptionPackage ReferencePart NumberManufacturer
C1, C222.2 µFCAP, CERM, 2.2 µF, 50 V, ± 10%, X7R, 0805805C2012X7R1H225K125ACTDK
C311000 pFCAP, CERM, 1000 pF, 100 V, ± 20%, X7R, 0603603CX0603MRX7R0BB102Yageo America
C410.01 µFCAP, CERM, 0.01 µF, 50 V, ± 10%, X7R, 080580508055C103KAT2AAVX
C9, C1020.1 µFCAP, CERM, 0.1 µF, 25 V, ± 5%, X7R, 0603603C0603C104J3RACTUKemet
H1, H2, H3, H44Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panheadScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H84Standoff, Hex, 0.5"L #4-40 NylonStandoff1902CKeystone
J1, J22Header, 100mil, 2x1, Gold, THSullins 100mil, 1×2, 230 mil above insulatorPBC02SAANSullins Connector Solutions
J3, J4, J5, J64Connector, End launch SMA, 50 Ω, SMTSMA End Launch142-0701-851Cinch Connectivity
J71Terminal Block, 5.08 mm, 3×1, Brass, TH3×1 5.08 mm Terminal BlockED120/3DSOn-Shore Technology
L1, L2290 ΩFerrite Bead, 90 Ω at 100 MHz, 1.5 A, 12061206MI1206K900R-10Laird-Signal Integrity Products
LBL11Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per rollPCB Label 0.650 × 0.200 inchTHT-14-423-10Brady
R1, R2224.9RES, 24.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0402402ERJ-2RKF24R9XPanasonic
R3, R4, R5, R6410 kRES, 10 k, 5%, 0.1 W, 0603603RC1608J103CSSamsung Electro-Mechanics
R7, R821.24 kRES, 1.24 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW04021K24FKEDVishay-Dale
R91274RES, 274, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW0402274RFKEDVishay-Dale
R10, R11224.9RES, 24.9, 1%, 0.1 W, 0603603RC0603FR-0724R9LYageo
R14, R23, R26, R2740RES, 0, 5%, 0.1 W, 0603603RC0603JR-070RLYageo
R16, R21, R2230RES, 0, 5%, 0.063 W, 0402402RC0402JR-070RLYageo America
R17110 kΩTRIMMER 10k Ω 0.125W SMD3.52 × 4.16 × 3.94 mm3223W-1-103EBourns
T21RF Transformer, 50 Ω, 0.004 to 300 MHz, SMT7.62 × 6.86 mmTT1-6-KK81+Minicircuits
TP11Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone
TP4, TP52Test Point, Miniature, Black, THBlack Miniature Testpoint5001Keystone
U11THS6222IRHF, RHF0024A (VQFN-24)RHF0024ATHS6222IRHFTexas Instruments
C5, C6, C7, C8, C11, C12, C13, C1400.1 µFCAP, CERM, 0.1 µF, 25 V, ± 5%, X7R, 0603603C0603C104J3RACTUKemet
D1027 VDiode, TVS, Uni, 27 V, 38 Vc, SOT-23SOT-23MMBZ27VCL-7-FDiodes Inc.
D2, D3030 VDiode, Schottky, 30 V, 0.2 A, SOT-23SOT-23BAT54S-7-FDiodes Inc.
R12, R13049.9RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402402CRCW040249R9FKEDVishay-Dale
R15, R1900RES, 0, 5%, 0.063 W, 0402402RC0402JR-070RLYageo America
R18, R20, R24, R25, R2800RES, 0, 5%, 0.1 W, 0603603RC0603JR-070RLYageo
T10RF Transformer, 50 Ω, 0.004 to 300 MHz, SMT7.62 × 6.86 mmTT1-6-KK81+Minicircuits
TP2, TP30Test Point, Miniature, Red, THRed Miniature Testpoint5000Keystone