SBOU229A August   2019  – April 2022 THS6222

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
  3. 2Power Connections
    1. 2.1 Split-Supply Operation
    2. 2.2 Single-Supply Operation
  4. 3Input and Output Connections
    1. 3.1 Bias Mode Control Pins
    2. 3.2 IREF Pin Connection
    3. 3.3 Optional VCM Pin Connection
  5. 4Board Layout
  6. 5Schematic and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 Bill of Materials
  7. 6Related Documentation
  8. 7Revision History

EVM Specifications

Table 1-1 lists the typical performance specifications for the THS6222RHFEVM.

Table 1-1 THS6222RHFEVM Specifications
SpecificationTypical Value Range
Split-supply voltage range±4 V to ±26 V
Single-supply voltage range (VEE = ground)8 V to 32 V
Quiescent current (no load, split supply, full-bias mode)20.5 mA
Output voltage swing (VCC = 12 V, 100-Ω load)19.6 VPP
Linear output current (VCC = 12 V, 25-Ω load)355 mA