SBOU229A
August 2019 – April 2022
THS6222
Trademarks
1
Introduction
1.1
Features
1.2
EVM Specifications
2
Power Connections
2.1
Split-Supply Operation
2.2
Single-Supply Operation
3
Input and Output Connections
3.1
Bias Mode Control Pins
3.2
IREF Pin Connection
3.3
Optional VCM Pin Connection
4
Board Layout
5
Schematic and Bill of Materials
5.1
Schematic
5.2
Bill of Materials
6
Related Documentation
7
Revision History
6
Related Documentation
For related documentation, see the following:
Texas Instruments,
THS6222 8 V to 32 V, Differential HPLC Line Driver with Common-Mode Buffer
data sheet