This user's guide contains information and support documentation for the THP210 evaluation module (EVM). Included are the circuit description, schematic, and bill of materials of the THP210EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the THP210EVM.
All trademarks are the property of their respective owners.
The THP210EVM is a high-precision, high-voltage, low-noise, fully differential amplifier that offers an easy interface to the differential output required by high-precision analog-to-digital converters (ADCs). For a full list of electrical characteristics, see the THP210 High-Precision, High-Voltage, Low -Noise, Fully Differential Amplifier data sheet.
The THP210EVM fully-differential amplifier is configured by default with a gain of 1 V/V. Input and output connections are accessible using test points and SMA connectors.