This user's guide contains information and support documentation for the THP210 evaluation module (EVM). Included are the circuit description, schematic, and bill of materials of the THP210EVM. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the THP210EVM.
All trademarks are the property of their respective owners.
The THP210EVM is a high-precision, high-voltage, low-noise, fully differential amplifier that offers an easy interface to the differential output required by high-precision analog-to-digital converters (ADCs). For a full list of electrical characteristics, see the THP210 High-Precision, High-Voltage, Low -Noise, Fully Differential Amplifier data sheet.
The THP210EVM fully-differential amplifier is configured by default with a gain of 1 V/V. Input and output connections are accessible using test points and SMA connectors.
The following document provides information regarding Texas Instruments integrated circuits used in the assembly of the THP210EVM. This user's guide is available from the TI website under literature number SBOU234. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions may be available from the TI website at http://www.ti.com/, or call the Texas Instruments Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number.