SBOU234A December 2019 – June 2020 THP210
Table 2 lists the THP210EVM bill of materials (BOM).
Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | AMPS093 | Any | ||
C1, C3 | 2 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 | 1206 | C3216X7R1V106K160AC | TDK |
C2, C4, C7, C12 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C104KAT2A | AVX |
C10, C15 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 5%, X7R, 0603 | 0603 | C0603C104J5RACTU | Kemet |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1 | 1 | Terminal Block, 3.5mm Pitch, 3x1, TH | 10.5x8.2x6.5mm | ED555/3DS | On-Shore Technology | |
J2, J3, J6, J7 | 4 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J4 | Do not Install | Receptacle, Male, 3 Position, R/A, TH | Receptacle, Male, 3 Position, R/A, TH | PQG3MRA112 | Switchcraft | |
J5 | Do Not Install | Receptacle, 160mil, 3 Position, R/A, TH | Receptacle, 160mil, 3 Position, R/A, TH | PQG3FRA112 | Switchcraft | |
J8 | 1 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
J9 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
R1, R2, R10,R11 | 4 | 1.00k | RES, 1.00 k, 1%, 0.25 W, 0805 | 0805 | ERJ-P06F1001V | Panasonic |
R3 R5, R6, R9 | 4 | 0 | RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 | 0805 | PMR10EZPJ000 | Rohm |
R4, R7 | 2 | 102 | RES, 102, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW0805102RFKEA | Vishay-Dale |
R8, R15 | 2 | 49.9 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060349R9FKEA | Vishay-Dale |
R13 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | ERJ-3EKF1002V | Panasonic |
R14 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
SH-J1 | 1 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10 | 10 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
U1 | 1 | THP210, high, precision, high voltage, low noise, fully differential amplifier | DGK0008A | THP210DGKR | Texas Instruments |