SBOU236A February 2020 – March 2021 ALM2403-Q1
Table 7-1 lists the ALM2403Q1EVM bill of materials (BOM).
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | AMPS086 | Any | ||
C3, C7, C15, C17 | 4 | 0.15uF | CAP, CERM, 0.15 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | C0805C154K5RACTU | Kemet |
C2, C21 |
2 |
5.6pF |
CAP, CERM, 5.6 pF, 50 V, +/- 5%, C0G/NP0, 0805 |
0805 |
08055A5R6CAT2A |
AVX |
C4, C5, C10, C11, C19 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C104KAT2A | AVX |
C22 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C103KAT2A | AVX |
C18 | 1 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 10%, X7R, 1206 | 1206 | 'C3216X7R1V106K160AC | TDK |
D1 | 1 | 40V | Diode, Schottky, 40 V, 2 A, SMB | SMB | MBRS2040LT3G | ON Semiconductor |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J6 | 2 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
J3 | 1 | Terminal Block, 3.5mm, 4x1, Tin, TH | Terminal Block, 3.5mm, 4x1, TH | 0393570004 | Molex | |
J5, J8 | 2 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | PBC03SAAN | Sullins Connector Solutions | |
J7 | 1 | Terminal Block, 3.5mm, 2x1, Tin, TH | Terminal Block, 3.5mm, 2x1, TH | ED555/2DS | On_shore Technology | |
R3, R17 | 2 | 24.9k | RES, 24.9 k, 0.5%, 0.1 W, 0805 | 0805 | RR1220P-2492-D-M | Susumu Co Ltd |
R4, R8, R12, R16, R20, R21 | 6 | 10.0k | RES, 10.0 k, 0.5%, 0.125 W, 0805 | 0805 | RT0805DRE0710KL | Yageo America |
R2, R9, R11, R19 |
4 |
0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6GEY0R00V | Panasonic |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14 | 14 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
U1 | 1 | 24-V, High-Current, Wide-Bandwidth, Dual Operational Amplifier, PWP0014H (HTSSOP-14) | PWP0014H | ALM2403QPWPRQ1 | Texas Instruments | |
C1, C6, C8, C9, C13, C14, C16, C20 | 0 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 10%, X7R, 0805 | 0805 | 08055C103KAT2A | AVX |
C12 | 0 | 0.22uF | CAP, CERM, 0.22 uF, 50 V, +/- 5%, X7R, 1206 | 1206 | C1206C224J5RACTU | Kemet |
J2, J4 | 0 | Connector, End launch SMA, 50 ohm, SMT | End Launch SMA | 142-0701-801 | Cinch Connectivity | |
R1, R5, R7, R10, R13, R15, R18 | 0 | 24.9k | RES, 24.9 k, 0.5%, 0.1 W, 0805 | 0805 | RR1220P-2492-D-M | Susumu Co Ltd |
R6, R14 | 0 | 10.0k | RES, 10.0 k, 0.5%, 0.125 W, 0805 | 0805 | RT0805DRE0710KL | Yageo America |