SBOU241E April   2020  – August 2022 INA228 , INA229 , INA237 , INA238 , INA239

 

  1.   SBOU241 Abstract
  2. 1Trademarks
  3.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
  6. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 EVM Operation
      1. 4.2.1 Setup
        1. 4.2.1.1 Driver Installation
        2. 4.2.1.2 Firmware
          1. 4.2.1.2.1 Firmware Debug
        3. 4.2.1.3 GUI Setup and Connection
          1. 4.2.1.3.1 Initial Setup
          2. 4.2.1.3.2 GUI to EVM Connection
      2. 4.2.2 GUI Operation
        1. 4.2.2.1 Homepage Tab
        2. 4.2.2.2 Configuration Tab
        3. 4.2.2.3 Registers Tab
        4. 4.2.2.4 Results Data Tab
      3. 4.2.3 Current Sensing Operation
        1. 4.2.3.1 Detailed Setup
      4. 4.2.4 Direct EVM USB Communication
        1. 4.2.4.1 Standard USB Read and Write Operations
        2. 4.2.4.2 Collect Data Through the USB BULK Channel
      5. 4.2.5 PAMB Compatibility
  7. 5Circuitry
    1. 5.1 Current Sensing IC
    2. 5.2 Input Signal Path
    3. 5.3 Digital Circuitry
      1. 5.3.1 I2C (INA228, INA237, INA238)
      2. 5.3.2 SPI (INA229, INA239)
  8. 6Schematics, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
      1. 6.1.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.1.2 SENS064 (INA229EVM, INA239EVM)
    2. 6.2 PCB Layout
      1. 6.2.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.2.2 SENS064 (INA229EVM, INA239EVM)
    3. 6.3 Bill of Materials
      1. 6.3.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.3.2 SENS064 (INA229EVM, INA239EVM)
  9. 7Revision History

SPI (INA229, INA239)

J2 and J3 are the main header pins that connect the digital and power pins to the SCB Controller or other EVMs. J3 connects to the EVM/SCB on the right, while J2 connects to more EVMs on the left. R7–R10 are 0-Ω resistors in series with the main digital IO pins. Optionally, these resistor spaces can be used to provide inline filtering on the digital lines, or the resistors can be removed to disconnect the digital pins from the header pins.

SW1 is used to redirect the control signal line (CS) to 1 of 4 pins on J2 and J3. This can be useful when using the EVM with a custom controller (other than the SCB Controller), or when connecting multiple EVMs together. Currently the SCB Controller and GUI are set up to use four EVM at a time. (Note, if using the PAMB Controller and the SENS064A EVM, you can only use one EVM at a time, with SW1 on the EVM set to CS3, and the GUI switch setting set to CS1.)

R6 is used as a pullup resistor for the ALERT pin, which is routed to J2 and J3. LED D2 and current limiting resistor R5 are used to indicate when the ALERT has triggered.