SBOU241E April   2020  – August 2022 INA228 , INA229 , INA237 , INA238 , INA239

 

  1.   SBOU241 Abstract
  2. 1Trademarks
  3.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  4. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  5. 3Hardware
    1. 3.1 Features
  6. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 EVM Operation
      1. 4.2.1 Setup
        1. 4.2.1.1 Driver Installation
        2. 4.2.1.2 Firmware
          1. 4.2.1.2.1 Firmware Debug
        3. 4.2.1.3 GUI Setup and Connection
          1. 4.2.1.3.1 Initial Setup
          2. 4.2.1.3.2 GUI to EVM Connection
      2. 4.2.2 GUI Operation
        1. 4.2.2.1 Homepage Tab
        2. 4.2.2.2 Configuration Tab
        3. 4.2.2.3 Registers Tab
        4. 4.2.2.4 Results Data Tab
      3. 4.2.3 Current Sensing Operation
        1. 4.2.3.1 Detailed Setup
      4. 4.2.4 Direct EVM USB Communication
        1. 4.2.4.1 Standard USB Read and Write Operations
        2. 4.2.4.2 Collect Data Through the USB BULK Channel
      5. 4.2.5 PAMB Compatibility
  7. 5Circuitry
    1. 5.1 Current Sensing IC
    2. 5.2 Input Signal Path
    3. 5.3 Digital Circuitry
      1. 5.3.1 I2C (INA228, INA237, INA238)
      2. 5.3.2 SPI (INA229, INA239)
  8. 6Schematics, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
      1. 6.1.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.1.2 SENS064 (INA229EVM, INA239EVM)
    2. 6.2 PCB Layout
      1. 6.2.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.2.2 SENS064 (INA229EVM, INA239EVM)
    3. 6.3 Bill of Materials
      1. 6.3.1 SENS063 (INA228EVM, INA237EVM, INA238EVM)
      2. 6.3.2 SENS064 (INA229EVM, INA239EVM)
  9. 7Revision History

Hardware

The EVM is an easy-to-use platform for evaluating the main features and performance of the INA228, INA229, INA237, INA238, or INA239. The EVM supports current measurements up to 10 amps through the PCB, and includes a graphical user interface (GUI) used to read and write device registers as well as view and save results data.

The EVM is intended to provide basic functional evaluation of the devices. The layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The EVM consists of two printed-circuit boards (PCBs). The larger PCB is referred to as the EVM, and has either the INA228, INA229, INA237, INA238, or INA239 installed. The smaller PCB is referred to as the SCB Controller, and is used to interface the EVM with the GUI.