SBOU244 June 2020 INA281
R2_Xn, R3_Xn, R4_Xn, are factory-installed 0-Ω 0603 resistors.
C2_Xn, C3_Xn, are not populated.
Collectively, these pads allow for user-defined filters for the input pins (IN+ and IN–) and output pin (OUT) of INA281. If a filter is desired, remove these resistors and replace them with > 0-Ω SMT resistors, and populate the capacitor pads with capacitors. When using input filtering, take into account the input bias current of the device.