SBOU253
December 2020
LMH32404
,
LMH32404-Q1
1
Trademarks
2
Introduction
2.1
Features
2.2
EVM Specifications
3
Power Connections
4
Input and Output Connections
4.1
Channel Multiplexer Mode Control
4.2
Input DC Current Cancellation
4.3
Enable Function
4.4
Optional VOCM Pin Connection
4.5
Option VOD Connection
5
Board Layout
6
Schematic and Bill of Materials
6.1
Bill of Materials
Related Documentation
Related Documentation
Texas, Instruments,
LMH32404 250 MHz, Quad-channel, Differential Output Transimpedance Amplifier data sheet