SBOU256 December   2020 BUF634A

 

  1. 1Trademarks
  2. 2Overview
  3. 3Power Connections
    1. 3.1 Split-Supply Operation
    2. 3.2 Single-Supply Operation
  4. 4Input and Output Connections
    1. 4.1 Use With a Dual SOIC Amplifier in a Composite Loop
  5. 5Schematic
  6. 6Layout
  7. 7Bill of Materials
  8. 8Related Documentation

Power Connections

The BUF634ADRBEVM and BUF634ADDAEVM are equipped with banana jacks to easily connect to power. The positive supply input is labeled V+, the negative supply input is labeled V–, and ground is labeled GND.