SBOU257 June 2021 PGA2500
The user should be aware of the absolute maximum operating conditions for the evaluation module. Table 3-1 summarizes the critical data points.
Parameter | Package Reference |
---|---|
Power-Supply Voltages VA+ VA− VCOM VCC Phantom Power |
+5.5 V DC Maximum –5.5 V DC Maximum –0.3 V DC Minimum to (VA+) + 0.3 V DC Maximum +5.5 V DC Maximum +50 V DC Maximum |
Microphone Input (J3),
XLR, |
20 VPP (or 7 V RMS) Maximum |
Preamplifier Output (J6) Maximum Output Voltage, Differential | 17.5 VPP (or 6.2 V RMS) Maximum |