SBOU257 June   2021 PGA2500

 

  1.   Trademarks
  2. 1Product Overview
  3. 2Features
  4. 3Getting Started
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Unpacking the EVM
    3. 3.3 Absolute Operating Conditions Warning
  5. 4Setup Guide
    1. 4.1 Analog and Digital Power Supplies
    2. 4.2 Microphone Input
    3. 4.3 Phantom Power Connections
    4. 4.4 DC Blocking Capacitors
    5. 4.5 Protection Network
    6. 4.6 Configurable Input Circuitry
    7. 4.7 Configurable Output Circuitry and Preamp Output Connector
  6. 5Schematic, PCB Layout, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials
  7. 6Software Operation
    1. 6.1 Applications Software Overview
    2. 6.2 Using the GUI

Using the GUI

Connect the MSP-EXP430F5529LP to the PGA2500EVMV2 board. Connect this to the computer via the USB cable and launch the GUI to automatically flash the microcontroller and adjust all programmable functions. Successful flash can be visually confirmed by GPO LEDs flashing in sequence. Manually set the COM port in the GUI composer to the COM port titled Microsoft after the successful flash by clicking File → Options → Serial Port.

When successfully connected to the microcontroller via serial COM port, the MSP430 will acknowledge successful GUI control actions by printing to this textbox, shown in Figure 6-1:

GUID-20210426-CA0I-HVM6-NL9N-PX9BZBXCCM5C-low.pngFigure 6-1 PGA2500EVMV2 GUI With Programmable Functions