SBOU257 June 2021 PGA2500
Table 5-1 lists the complete bill of materials for the PGA2500EVMV2. Data for each component is available from the corresponding manufacturer’s web site.
Designator | QTY | Value | Description | Part Number | Manufacturer |
---|---|---|---|---|---|
C1, C2, C11, C23 |
4 |
4.7uF |
CAP, TA, 4.7 uF, 16 V, ±10%, 4 ohm, SMD |
TAJA475K016RNJ |
AVX |
C3 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 100 V, ±10%, X7R, 0805 |
C0805C104K1RACTU |
Kemet |
C4, C9 |
2 |
47uF |
CAP, AL, 47 µF, 63 V, ±20%, 1 ohm, AEC-Q200 Grade 1, SMD |
EEETG1J470UP |
Panasonic |
C5, C6, C8 |
3 |
1000pF |
CAP, CERM, 1000 pF, 50 V, ±5%, C0G/NP0, 0805 |
C0805C102J5GACTU |
Kemet |
C7, C12, C18, C19, C20, C21, C22, C24 |
8 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0805 |
C0805C104K5RACTU |
Kemet |
C10 |
1 |
0.01uF |
CAP, CERM, 0.01 uF, 100 V, ±10%, X7R, 0805 |
08051C103KAT2A |
AVX |
C16, C17 |
2 |
1uF |
CAP, CERM, 1 uF, 16 V, ±10%, X7R, 0805 |
C0805C105K4RACTU |
Kemet |
Cc1, Cc2, R5, R6, R15, R16, R18, R19 |
8 |
0 |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
PMR10EZPJ000 |
Rohm |
D1, D3, D8 |
3 |
Zener Diode 5.6V 250mW ±4% Surface Mount TO-236AB |
PLVA656A,215 |
Nexperia |
|
D2, D4 |
2 |
Green |
LED, Green, SMD |
LTST-C191TGKT |
Lite-On |
D5, D6, D7, D9 |
4 |
20V |
Diode, Schottky, 20 V, 1 A, SOD-323 |
CUS10S30,H3F |
Toshiba |
D10, D11, D12, D13, D14 |
5 |
Red |
LED, Red, SMD |
150060RS75000 |
Wurth Elektronik |
D15 |
1 |
51V |
Diode, TVS, Uni, 51 V, 82.4 Vc, 400 W, 4.9 A, SMA |
SMAJ51A |
Littelfuse |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
|
J1 |
1 |
Terminal Block, 3.5mm, 2x1, Tin, TH |
1776275-2 |
TE Connectivity |
|
J2 |
1 |
Terminal Block, 3.5mm, 6x1, Tin, TH |
0393570006 |
Molex |
|
J3 |
1 |
XLR Receptacle and 1/4" Phone Jack, 8-Pin, TH |
NCJ6FI-H |
Neutrik |
|
J4 |
1 |
Receptacle, Male, 3 Position, R/A, TH |
PQG3MRA112 |
Switchcraft |
|
J5, J7 |
2 |
Receptacle, 2.54mm, 10x2, Tin, TH |
SSQ-110-03-T-D |
Samtec |
|
J6 |
1 |
1/4" stereo jack |
NRJ3HF-1 |
Neutrik |
|
R1, R2, R24, R29, R30, R36, R37 |
7 |
4.02k |
RES, 4.02 k, 0.1%, 0.125 W, 0805 |
RG2012P-4021-B-T5 |
Susumu Co Ltd |
R3 |
1 |
100k |
RES, 100 k, 0.1%, 0.125 W, 0805 |
RG2012P-104-B-T5 |
Susumu Co Ltd |
R4, R14, R31 |
3 |
10.0 |
RES, 10.0, 0.1%, 0.2 W, AEC-Q200 Grade 0, 0805 |
PATT0805E10R0BGT1 |
Vishay Thin Film |
R7, R12 |
2 |
6.81 kOhms ±0.1% 0.4W, 2/5W Chip Resistor 1206 (3216 Metric) Anti-Sulfur, Automotive AEC-Q200, Moisture Resistant Thin Film |
TNPW12066K81BEEN |
Vishay Dale |
|
R9 |
1 |
10.0k |
RES, 10.0 k, 0.1%, 0.125 W, 0805 |
RT0805BRD0710KL |
Yageo America |
R10 |
1 |
1.00Meg |
RES, 1.00 M, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 |
CRCW08051M00FKEA |
Vishay-Dale |
R22, R23, R38, R39 |
4 |
49.9 |
RES, 49.9, 0.1%, 0.125 W, 0805 |
RT0805BRD0749R9L |
Yageo America |
R25, R26, R27, R28 |
4 |
100k |
RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ104X |
Panasonic |
R32, R33, R34, R35 |
4 |
10k |
RES, 10 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ103X |
Panasonic |
S1 |
1 |
DIP Switch, SPST 4Pos, Slide, TH |
78B04ST |
Grayhill |
|
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP20, TP21 |
21 |
Test Point, Miniature, SMT |
5015 |
Keystone |
|
U1 |
1 |
Gain Range: 0 dB, and 10 dB to 65 dB in 1 dB Steps, -40 to 85 degC, 28-pin SOP (DB28), Green (RoHS & no Sb/Br) |
PGA2500IDBR |
Texas Instruments |
|
U2 |
1 |
Single Power Supply BUFFER Logic Level Shifter (no enable), DCK0005A (SOT-SC70-5) |
SDO Level Shifter |
Texas Instruments |
|
C13, C14, C15 |
0 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0805 |
C0805C104K5RACTU |
Kemet |
R8, R11, R13, R17, R20, R21 |
0 |
0 |
RES, 0, 0%, W, AEC-Q200 Grade 0, 0805 |
PMR10EZPJ000 |
Rohm |