SBOU258 March 2021 INA4290
Table 6-1 provides the parts list for the INA4290EVM.
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1_1, C1_2, C1_3, C1_4, C1_5 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
H1_1, H1_2, H1_3, H1_4, H1_5, H2_1, H2_2, H2_3, H2_4, H2_5, H3_1, H3_2, H3_3, H3_4, H3_5, H4_1, H4_2, H4_3, H4_4, H4_5 | 20 | Bumpon, Cylindrical, 0.312 X 0.200, Black | Black Bumpon | SJ61A1 | 3M | |
J1_1, J1_2, J1_3, J1_4, J1_5, J2_1, J2_2, J2_3, J2_4, J2_5, J3_1, J3_2, J3_3, J3_4, J3_5, J4_1, J4_2, J4_3, J4_4, J4_5 | 20 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
R2_1, R2_2, R2_3, R2_4, R2_5, R3_1, R3_2, R3_3, R3_4, R3_5, R4_1, R4_2, R4_3, R4_4, R4_5, R6_1, R6_2, R6_3, R6_4, R6_5, R7_1, R7_2, R7_3, R7_4, R7_5, R8_1, R8_2, R8_3, R8_4, R8_5, R10_1, R10_2, R10_3, R10_4, R10_5, R11_1, R11_2, R11_3, R11_4, R11_5, R12_1, R12_2, R12_3, R12_4, R12_5, R14_1, R14_2, R14_3, R14_4, R14_5, R15_1, R15_2, R15_3, R15_4, R15_5, R16_1, R16_2, R16_3, R16_4, R16_5 | 60 | 0 | RES, 0, 5%, 0.125 W, 0603 | 0603 | MCT06030Z0000ZP500 | Vishay/Beyschlag |
TP1_1, TP1_2, TP1_3, TP1_4, TP1_5, TP2_1, TP2_2, TP2_3, TP2_4, TP2_5, TP3_1, TP3_2, TP3_3, TP3_4, TP3_5, TP4_1, TP4_2, TP4_3, TP4_4, TP4_5, TP5_1, TP5_2, TP5_3, TP5_4, TP5_5, TP6_1, TP6_2, TP6_3, TP6_4, TP6_5, TP7_1, TP7_2, TP7_3, TP7_4, TP7_5, TP8_1, TP8_2, TP8_3, TP8_4, TP8_5, TP9_1, TP9_2, TP9_3, TP9_4, TP9_5 | 45 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
U1_1 | 1 | 2.7-V to 120-V, 1100-kHz, 20-V/V, Ultra-Precise Current-Sense Amplifier, VQFN16 | VQFN16 | INA4290A1RGV | Texas Instruments | |
U1_2 | 1 | 2.7-V to 120-V, 1100-kHz, 50-V/V, Ultra-Precise Current-Sense Amplifier, VQFN16 | VQFN16 | INA4290A2RGV | Texas Instruments | |
U1_3 | 1 | 2.7-V to 120-V, 900-kHz, 100-V/V, Ultra-Precise Current-Sense Amplifier, VQFN16 | VQFN16 | INA4290A3RGV | Texas Instruments | |
U1_4 | 1 | 2.7-V to 120-V, 850-kHz, 200-V/V, Ultra-Precise Current-Sense Amplifier, VQFN16 | VQFN16 | INA4290A4RGV | Texas Instruments | |
U1_5 | 1 | 2.7-V to 120-V, 800-kHz, 500-V/V, Ultra-Precise Current-Sense Amplifier, VQFN16 | VQFN16 | INA4290A5RGV | Texas Instruments | |
C2_1, C2_2, C2_3, C2_4, C2_5, C4_1, C4_2, C4_3, C4_4, C4_5, C6_1, C6_2, C6_3, C6_4, C6_5, C8_1, C8_2, C8_3, C8_4, C8_5 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK |
C3_1, C3_2, C3_3, C3_4, C3_5, C5_1, C5_2, C5_3, C5_4, C5_5, C7_1, C7_2, C7_3, C7_4, C7_5, C9_1, C9_2, C9_3, C9_4, C9_5 | 0 | 100pF | CAP, CERM, 100 pF, 50 V,±10%, X7R, 0603 | 0603 | CL10B101KB8NNNC | Samsung Electro-Mechanics |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
R1_1, R1_2, R1_3, R1_4, R1_5, R5_1, R5_2, R5_3, R5_4, R5_5, R9_1, R9_2, R9_3, R9_4, R9_5, R13_1, R13_2, R13_3, R13_4, R13_5 | 0 | 0.01 | RES, 0.01, 1%, 3 W, 2512 | 2512 | CRA2512-FZ-R010ELF | Bourns |