SBOU264B May 2021 – December 2022 INA232 , INA234 , INA236
This section describes the main INA device and supporting components.
U1 is the main INA current-sensing device (either the INA232, INA234, or INA236). C1 and C2 are bypass capacitors that are placed near the sensor to help mitigate power supply noise and provide current quickly to the device when needed. LED D1 with current limiting resistor R4 are used to indicate when the EVM is powered on.
The device pins can be monitored directly through the test points.