SBOU264B May 2021 – December 2022 INA232 , INA234 , INA236
The INA23x devices are digital power monitors with integrated 16-bit (INA232, INA236) and 12-bit (INA234) delta-sigma ADCs specifically designed for current-sensing applications. The devices can measure a selectable full-scale differential input of ±81.92 mV or ±20.48 mV across the shunt with common-mode voltage support from –0.3 V to +48 V (–0.3 V to +28 V for INA234). The built-in digital accumulation calculates average power and current if calibration register is programmed. The INA23x devices also have built-in diagnostics to indicate system health accessible through a digital output pin, ALERT. The output can be interfaced with a multitude of micro controllers (MCUs) with a standard I2C interface.
PRODUCT | DIGITAL PROTOCOL | ADC RESOLUTION | MAX GAIN ERROR | MAX OFFSET VOLTAGE |
---|---|---|---|---|
INA232 | I2C | 16-bit | 0.25% | ±20 µV |
INA234 | I2C | 12-bit | 0.5% | ±100 µV |
INA236 | I2C | 16-bit | 0.1% | ±5 µV |