SBOU265 February   2022 LMH34400

 

  1.   Trademarks
  2. 1Introduction
  3. 2Feature Description
  4. 3EVM Specifications
  5. 4Power Connections
  6. 5Input and Output Connections
    1. 5.1 Ambient Light Cancellation
    2. 5.2 Power Down Function
    3. 5.3 Optional Output DC Bias Configuration
  7. 6Layout
  8. 7Schematic
  9. 8Bill of Materials

Power Down Function

The LMH34400 device includes an optional power-down function to put the device in a low-power mode when it is not being used. The EVM ships with jumper PD that can be used to easily enable and disable the device. By default, the board ships with the device enabled.