SBOU266B september 2021 – august 2023 TRF1208
The TRF1208 evaluation module (EVM) is used to evaluate the TRF1208 device, which is a single-ended input to differential output RF amplifier available in a 2 × 2-mm2, 12-pin WQFN package. The device is designed to drive a high-speed differential input ADC without using a passive balun. The TRF1208 has two gain variants TRF1208A with 16 dB gain and TRF1208B with 10 dB gain. Throughout this document TRF1208 can be referred to either TRF1208 or TRF1208B unless otherwise noted.
The board is set up for 50-Ω single-ended input matching. The amplifier has a low output impedance. The board has ac-coupling capacitors at input and output. The EVM is ready to connect to a +3.3-V power supply, signal source, and test instruments for the measurements.