SBOU274A December 2021 – January 2022 OPT3004
Table 4-1 lists the bill of materials for the OPT3004DTS coupon board.
Designator | Quantity | Description | PartNumber | Manufacturer |
---|---|---|---|---|
C1 |
1 |
CAP, CERM, 1 uF, 10 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0402 |
GCM155C71A105KE38D |
MuRata |
J1, J2, J3, J4, J5, J6, J7, J8 |
8 |
PC Pin Terminal Connector Through Hole Gold 0.017" (0.43mm) Dia |
3121-2-00-15-00-00-08-0 |
Mill-Max |
U1 |
1 |
Ambient Light Sensor (ALS) With Excellent AngularIR Rejectio |
OPT3004DTS |
Texas Instruments |