SBOU274A December   2021  – January 2022 OPT3004

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 OPT3004DTSEVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  3. 2OPT3004DTSEVM Hardware
    1. 2.1 Theory of Operation for the OPT3004DTSEVM
    2. 2.2 OPT3004DTSEVM Hardware Overview
  4. 3OPT3004DTSEVM Software
    1. 3.1 Hardware Requirements
    2. 3.2 Software Installation
    3. 3.3 Typical OPT3004DTSEVM Hardware Setup
    4. 3.4 Launching the OPT3004EVM Software
    5. 3.5 OPT3004DTSEVM Software Operation
      1. 3.5.1 Getting Started
      2. 3.5.2 Feature Descriptions
        1. 3.5.2.1 Lux Plot
        2. 3.5.2.2 Drop-down Selectors
        3. 3.5.2.3 Save to File
        4. 3.5.2.4 Mean, Std, and the Blue Slider
        5. 3.5.2.5 Scripts Window
        6. 3.5.2.6 Overview of Device Registers
        7. 3.5.2.7 Additional Features of the Scripts Window
          1. 3.5.2.7.1 Hidden IDE Window
          2. 3.5.2.7.2 devInit.py
          3. 3.5.2.7.3 04-launchGUI.py
  5. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Coupon Board
      1. 4.1.1 Schematic
      2. 4.1.2 PCB Layout
      3. 4.1.3 Bill of Materials
    2. 4.2 Motherboard
      1. 4.2.1 Schematic
      2. 4.2.2 PCB Layout
      3. 4.2.3 Bill of Materials
  6. 5Troubleshooting
    1. 5.1 Microsoft Windows 7 Manual Driver Installation
  7. 6Revision History

Overview

The OPT3004 is an ambient light sensor (ALS) with a digital output integrated circuit. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications. The OPT3004DTSEVM is a platform for evaluating the performance of the OPT3004 under various conditions. The OPT3004DTSEVM consists of two PCBs. The first is the OPTMB EVM board that communicates with the computer, provides power, and sends and receives appropriate digital signals. The second is the OPT3004DTS coupon board, which contains the OPT3004DTS and its support circuitry.