SBOU275 April   2022 INA190-EP

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 INA190-EP Kit Contents
    2. 1.2 Related Documentation From Texas Instruments
  3. 2INA190EPEVM Hardware
    1. 2.1 Features
  4. 3Quick Start Setup and Use
    1. 3.1 Measurements
  5. 4INA190EPEVM Circuit and Components
    1. 4.1 R2x, R3x, R5x, C2x, C3x
    2. 4.2 C1x
    3. 4.3 R1x
    4. 4.4 R6
    5. 4.5 R4x
    6. 4.6 U1x - INA190-EP
    7. 4.7 J0x, J1x
  6. 5Reference Voltage Setup
    1. 5.1 Unidirectional Mode
    2. 5.2 Bidirectional Mode
  7. 6Guarding Voltage - Using the "Guarded Inputs" Panel
  8. 7INA190EPEVM Schematics and PCB Layout
    1. 7.1 Schematics
    2. 7.2 PCB Layout
  9. 8Bill of Materials

R6

R6 is a connection resistor for the "Guarded Inputs" panel. This resistor provides an initial voltage to the guarding plane that is the same voltage as the input common-mode voltage. This may only be necessary if measuring very small currents at high common-mode voltages. This resistor is populated by default.