SBOU276 January 2023 INA226 , INA226-Q1
To use the EVM with the SCB Controller (sold separately), connect the EVM as shown in Figure 4-1.
If using multiple EVMs, connect them as shown in Figure 4-2. Make sure to use a different I2C address for each device. The GUI only supports up to 4 EVMs total.